??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Seleção de modelos em CAD
HELP_VARIABLE
Company
VIPDO
Description
100T
Bill of material
MCY23-100-100-DL-F100W-N-O
CODE
MCY23
CZ1
MLHJ
BMCL1
YJYH
KD
102 mm
CZ2
HJG
BMCL2
/
CZ3
MLHJ
BMCL3
/
CZ4
MLHJ
BMCL4
YJYH
SYHJ
SYHJ1
TBL
tbldc
100 mm
LT
yxxc
mm
IS
gykgazfs
BRAND
mdpp
W
mdgl
SC
sc
LINK
mdazwz
N
2
L
329 mm
J
84 mm
KG
2.3 kg
Baixar modelos em CAD
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimensão
2D