??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Catalog navigation
Selezione modello CAD
HELP_VARIABLE
Company
VIPDO
Description
200T
Bill of material
MCY27-200-100-LK-F400W-N-O
CODE
MCY27
CZ1
MLHJ
BMCL1
YJYH
KD
200 mm
CZ2
HJG
BMCL2
/
CZ3
MLHJ
BMCL3
/
CZ4
MLHJ
BMCL4
YJYH
SYHJ
SYHJ1
TBL
tbldc
200 mm
LT
yxxc
mm
IS
gykgazfs
BRAND
mdpp
W
mdgl
SC
sc
LINK
mdazwz
N
2
L
519 mm
J
74 mm
KG
2.0 kg
Download modelli CAD
Non è stato ancora generato un file CAD o PDF da scaricare.
Anteprime
3D
Dimensione
2D