??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Catalog navigation
Selezione modello CAD
HELP_VARIABLE
Company
VIPDO
Description
25w80mm - 25w80mm1
Bill of material
ZDA03-4IK25GN-A-4GN3K
TYPE
type
CODE
OP
output power
25 W
V
Voltage
1ph 100 V
F
frequency
50/60 Hz
A
electric current
0.50/0.55 A
ST
Starting torque
120 mN.m
RT
Rated torque
200/165 mN.m
RS
Rated speed
1250/1550 r/min
C
Capacitance
8.0 μF
RR
L1
43.5
Download modelli CAD
Non è stato ancora generato un file CAD o PDF da scaricare.
Anteprime
3D
Dimensione
2D