??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD模型選擇
HELP_VARIABLE
公司
安昂商城 - FA工厂自动化零件
描述
AAJ 转轴-张紧型
明细表
AAJ01-D8-L26-E8-F8-P2-M3
CODE
LX1
类型
张紧型
CZ1
国标材质
45
CZ2
相当材质
S45C
BMCL
表面处理
发黑
FJ
附件
挡圈2个
FJCZ
附件材质
弹簧钢
D
Dg6
mm
TOL
D公差
-0.005,-0.014 mm
L
mm
Enter value for L
mm
cm
inch
ft
E
mm
F
mm
P
mm
M
mm
R
7 mm
DD
d
7.0 mm
DDTOL
d公差
+0.09,0 mm
MM
m
0.90 mm
MMTOL
m公差
+0.1,0 mm
ZJLC
改变L尺寸公差
ZJLALB
增加平面
LA
mm
G
mm
LB
mm
J
mm
X
mm
Y
mm
ZJKE
增加扳手槽
KE
mm
ZJMD
取消挡圈槽
下載CAD模型
尚未生成可供下載的 模型/圖紙 或 PDF 檔
Previews
3D
尺寸
2D