??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Selección de modelo CAD
HELP_VARIABLE
Company
VIPDO
Description
aawf
Bill of material
AAWF-D3-L10
CODE
AAWF
LX1
AA
CZ1
CZ11
CZ2
SWP-A
BMCL1
FH
XDJD
180°
D
mm
L
mm
XJD
XJd
0.45 mm
ZDWYL
2.2 mm
ZDZH
6.47 N
CSZL
CSZL(N)
1.57 N
THCS
2.26 N/mm
Descarga de modelos CAD
Aún no ha generado un archivo CAD o PDF para descargar.
Previews
3D
2D