??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
ac - acx
Bill of material
DAA01-YAC10-M5-G
TYPE
YAC
CODE
PS
Pipe Size
DM
Drainage mode
PG
Pressure gauge
FEA
Filter element accuracy
5μm
RPR
Regulating pressure range
0.15-0.7MPa
MSP
Maximum service pressure
0.95MPa
OTR
Operating temperature range
5~60°C
PL
Propositional lubrication
ISOVG32
A
87 mm
B
85 mm
C
26 mm
D
35 mm
E
28.0 mm
F
31 mm
G
25 mm
H
20 mm
J
27 mm
K
7 mm
L
4.5 mm
M
2.8 mm
N
40 mm
P
26 mm
Q
0.0 mm
S
Rc1/16
T
0.0 mm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D