??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
Company
VIPDO
Description
acq-2 - acq-2x
Bill of material
DBB01-ACQ-125-10
CODE
DBB01-ACQ
CB
cb
TRIP
trip
MC
mc
PRP
prp
PC
pc
A
99 mm
AB
16 mm
AC
83 mm
B
142 mm
BA
153 mm
D
32 mm
E
M22x2.5
EA
22.5 mm
EB
0.0 mm
F
0 mm
FA
0 mm
J
21.5 mm
H
27 mm
JA
18.4 mm
K
M14x2.0tongkong12.4
KA
43.5 mm
KB
114 mm
P
PT 3/8
PA
24.5 mm
CAD modeli indir
You have not yet generated a CAD or PDF file for download.
Previews
3D
Boyut
2D