??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
Company
VIPDO
Description
afc01
Bill of material
AFC01-7S-Y-LK
CODE
KZ
kz
TH
th
DZ
dz
T
7 mm
T1
12 mm
L
30 mm
P
20 mm
Q
5.0 mm
L1
7.5 mm
B1
16.0 mm
H2
22.5 mm
X
18.0 mm
F
5 mm
DD
d
6 mm
C
3 mm
Y
7 mm
DD1
d1
5.5 mm
DD2
0.0 mm
HH
h
0.0 mm
DD3
d3
0 mm
M1
0 mm
M2
0 mm
V
0 mm
DD4
d4
0.0 mm
E
0 mm
T2
0 mm
T3
0 mm
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер
2D