??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
AFC01
Bill of material
AFM01-D3-L10
CODE
D
mm
L
mm
M
3 cm
V
5 mm
F
3 mm
H
1.0 mm
T
1.2 mm
DD
d
1.5 mm
C
0.2 mm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D