??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Company
VIPDO
Description
afh01
Bill of material
AFH01-D3-L10
CODE
LX1
AA
CZ1
45
CZ2
S45C
BMCL1
FH
FJCZ
FJCZ1
D
mm
L
mm
M
3 mm
A
1.0 mm
F
3 mm
H
1.0 mm
T
1.2 mm
DD
d
1.8 mm
Stáhnout CAD model
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D