??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Seleção de modelos em CAD
HELP_VARIABLE
Company
VIPDO
Description
agtv
Bill of material
AGTV-15049-30
CODE
AGTV
LX1
AA
CZ1
STKM11A
CZ2
S20C
CZ3
CZ31
BMCL1
KQ
BMCL2
DYG
WD
-20°C~60°C
S
Specifications
RF
Reaction force
L1
Lmax
181 mm
L2
Lmin
132 mm
S1
trip
49 mm
FA1
N1
30 N
FA2
kgf1
3.0 kgf
FB1
N2
40 N
FB2
kgf2
4.1 kgf
FB3
s
39
A
15 mm
B
7.0 mm
H
110.0 mm
AMB
Applicable mounting bracket
BAZH-6A,BAZH-6B,BAZH-6C,BAZH-6D mm
W
weight
83 mm
Baixar modelos em CAD
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimensão
2D