??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
Company
VIPDO
Description
ahc02
Bill of material
AHC02-D12-L70-S16
CODE
LX1
A
LWXX
YX
PHXS
PHXS1
CZ1
45
CZ2
S45C
BMCL1
FH
D
mm
L
mm
Enter value for L
mm
cm
inch
ft
S
mm
Enter value for S
mm
cm
inch
ft
F
10 mm
R
8 mm
E
e
5.0 mm
ETOL
eTOL
0,-0.075 mm
M
m
0.70 mm
MTOL
mTOL
+0.14,0 mm
B
7 mm
T
26 mm
Q
8 mm
G
12 mm
MX
M8x1.0
EE
E
6 mm
P
luojuP
2
ZJNR
zjnr
ZJRC
zjrc
ZJFE
zjfe
FE
mm
FW
mm
FY
mm
ZJSE
zjse
SE
mm
SW
mm
SY
mm
ZJMR
zjmr
MR
mm
ZJME
zjme
ME
mm
ZJZE
zjze
W
mm
A
mm
ZJKE
zjke
KE
mm
C
mm
CAD modeli indir
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D