??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Selección de modelo CAD
HELP_VARIABLE
Company
VIPDO
Description
ahf01
Bill of material
AHF02-R8-W51
CODE
AHF02
LX1
A
CZ1
45
CZ2
S45C
BMCL1
FH
SYPJ
/
R
mm
W
51 mm
H1
47 mm
W1
25 mm
P
38 mm
HH
h
30 mm
H2
35 mm
D
22 mm
T
20 mm
DD
d
6.5 mm
B
7 mm
S
6.5 mm
Descarga de modelos CAD
Aún no ha generado un archivo CAD o PDF para descargar.
Previews
3D
2D