??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
ahf03
Bill of material
AHF03-Q8
CODE
LX1
A
LX2
A1
Q
mm
T
22 mm
H
8 mm
F
14 mm
D
28 mm
A
45 mm
A1
53 mm
PCD
35 mm
B
35 mm
D1
d1
3.4 mm
D2
d2
6.5 mm
HH
h
4.0 mm
R
17 mm
V
2.3 mm
V1
25.7 mm
V2
5 mm
G
6.5 mm
E
6 mm
JGLM
jglm
HAB81-M8
ZCXH
zcxh
608ZZ
ZXFZ
rxzxfz
1300 N
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D