??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
aju01
Bill of material
AJU01-264-H20
CODE
LX1
A
CZ1
45
CZ2
S45C
BMCL1
FH
GG
gg
H
mm
A
40 mm
B
40 mm
PCD
26 mm
M1
4 mm
V
8 mm
D
20 mm
V1
30 mm
L
24 mm
V2
6 mm
V3
12 mm
M2
4 mm
SYLM
sylm
10
ZJHC
zjhc
HC
mm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D