??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
akm02
Bill of material
AKM02-D8
CODE
AKM02
LX1
A
CZ1
Q235
CZ2
SS400
BMCL1
FH
FJ
FJ1
D
mm
TOL
+0.03,0 mm
P
20 mm
A1
33 mm
B1
32 mm
C
14 mm
E1
7 mm
G1
11 mm
J
18 mm
DD
d
5.3 mm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D