??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
ANWL
Bill of material
ANWL-D5.5-L30
CODE
ANWL
LX1
AA
CZ1
CZ11
CZ2
SWP-A
YSL
L X 40%
THCS
±10%
D
mm
L
mm
XJ
5
D1
7.0 mm
DD
d
0.75 mm
YJCD
10.9 mm
F
Fmax
12.0 mm
Y
YXFZ/Nmax
13.70 N
T
THCS/
1.1 N/mm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D