??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD模型選擇
HELP_VARIABLE
公司
安昂商城 - FA工厂自动化零件
描述
asm15w70mm - asm15w70mm1
明细表
ZDC02-3IK15RGN-A-3GN3K
TYPE
type
调速电动机
CODE
OP
输出功率
15 W
V
电压
1ph 100 V
F
频率
50/60 Hz
RS
额定转速
90~1350/90~1650 r/min
AT
容许转矩(1200r/min)
120 mN.m
ST
启动转矩
55 mN.m
A
电流
0.35/0.33 A
C
电容容量
6.0 μF
RR
减速机减速比
L
42
下載CAD模型
尚未生成可供下載的 模型/圖紙 或 PDF 檔
Previews
3D
尺寸
2D