??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
Company
VIPDO
Description
asm200w104mm - asm200w104mm1
Bill of material
ZDC11-6IK200RGU-CF-5GU3KB
TYPE
type
ts
CODE
OP
output power
200 W
V
Voltage
1ph 220/1ph 230 V
F
frequency
50 Hz
RS
Rated speed
90~1350 r/min
AT
Allowable torque1
920 mN.m
AT2
Allowable torque2
500 mN.m
ST
Starting torque
1000 mN.m
A
electric current
1.4 A
C
Capacitance
10.0 μF
RR
L
72
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер
2D