??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
asm40w90mm - asm40w90mm1
Bill of material
ZDC04-5IK40RGN-A-5GN3K
TYPE
type
ts
CODE
OP
output power
40 W
V
Voltage
1ph 100 V
F
frequency
50/60 Hz
RS
Rated speed
90~1350/90~1650 r/min
AT
Allowable torque1
260 mN.m
ST
Starting torque
180 mN.m
A
electric current
0.65/0.70 A
C
Capacitance
12.0 μF
RR
L
60.0
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D