??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
aswh
Bill of material
ASWH-D6-L15
CODE
ASWH
LX1
AA
CZ2
SWOSC-V
YSL
L X 24%
D
mm
L
mm
D1
d
3.0 mm
N
38.10 N/mm
A
Compression length
11.0 mm
F30
30Compression amount
3.6 mm
FF30
30load
137 mm
F50
50Compression amount
3.2 mm
FF50
50load
123 mm
F100
100Compression amount
2.9 mm
FF100
100load
110 mm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D