??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
avum
Bill of material
AVUM-D5-L15
CODE
LX1
AA
CZ1
OCr18Ni9
CZ2
SUS304
WYL
LX35%
CSGC
±10%
D
mm
L
mm
D1
6.6 mm
D2
d
0.80 mm
F
Fmax
5.3
N
Nmax
15.39 kgf
S
spacing
2.3 mm
C
Compression
6.8 mm
TNOT
Total number of turns
7.5 mm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D