??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
bcb21
Bill of material
BCB21-d5-UU-D13
CODE
LX1
AA
CZ1
JAZ
CZ2
SUJ2
YD
A90
WD
80 °
FJ
FJ1
DD
dh7
mm
DDX
dgc
0 -0.012 mm
D
mm
MFQ
mm
M
M5*0.8 mm
B
9 mm
B1
10.0 mm
L
23 mm
D1
d1
0 mm
V
7.5 mm
V1
0 mm
H
3 mm
RXFZ
68 N
RXZS
1500 rpm
RXZS1
250 rpm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D