??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
bcc41
Bill of material
BCC41-d5
CODE
LX1
AA
LX2
AA1
MFQ
MFQ1
CZ1
NL
CZ2
GCr15
CZ3
SUJ2
FJ
FJ1
DD
dh7
mm
DDX
dgc
0 -0.012 mm
D
mm
M
M5*0.8 mm
B
9 mm
B1
10.0 mm
L
23 mm
D1
d1
0 mm
V
7.5 mm
V1
0 mm
H
3 mm
RXFZ
80 N
RXZS
2500 rpm
WEIGHT
15 g
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D