??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Catalog navigation
Choix du modèle CAO
HELP_VARIABLE
Company
VIPDO
Description
bcn01
Bill of material
BCN01-d6-UU-D19
CODE
LX1
AA
LX2
A1
LX3
AA1
CZ1
GCr15
CZ2
SUJ2
DD
d
mm
DGC
0 -0.015 mm
MFQ
mm
D
19 mm
B1
14 mm
B
13.8 mm
A
a
14.0 mm
E1
e1
2.5 mm
E2
e2
0.8 mm
C
4.12 KN
CO
4.55 KN
YZWQ
3.53 KN
QMWQ
1.37 KN
JXZS
20000 min
WEIGHT
24.5 g
Modèles CAO générés
You have not yet generated a CAD or PDF file for download.
Aperçus 3D
3D
2D