??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
bcp01
Bill of material
BCP01-d3-UU
CODE
LX1
AA
LX2
A1
LX3
AA1
CZ1
GCr15
CZ2
SUJ2
DD
d
mm
DGC
0 -0.012 mm
MFQ
mm
D
10 mm
MLJ
M3*0.5 mm
B
7 mm
B1
8.0 mm
L
17 mm
D1
d1
0 mm
D2
d2
0 mm
V
5.0 mm
V1
0 mm
H
2.0 mm
R
r
0.3 mm
FMIN
6.8 mm
CBCJ
1.47 KN
COBCJ
1.18 KN
CGZ
0.00 KN
COGZ
0.0 KN
FO
0.36 KN
YZWQ
1.37 KN
QMWQ
0.37 KN
DBCJ2
47000 min
CGZ2
0 min
DBCJ3
4.5 g
CGZ3
5 g
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D