??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
bdn02
Bill of material
BDN02-205EM
CODE
BDN02
LX1
AA
ZCJD
ZCJD1
HZDM
HZDM1
CZ1
GCr15
CZ2
SUJ2
XH
DD
d
25 mm
D
52 mm
D1
43.5 mm
DD1
d1
34.7 mm
B
15 mm
NMIN
1.0 mm
F
31.5 mm
CR
28.7 KN
COR
27.0 KN
ZRH
11000 rpm
YRH
14000 rpm
DAMIN
29.0 mm
DAMAX
47.0 mm
RAMAX
1.0 mm
WEIGHT
0.130 kg
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D