??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Catalog navigation
Choix du modèle CAO
HELP_VARIABLE
Company
VIPDO
Description
bgd51
Bill of material
BGD51-SA5E-R
CODE
BGD51
LX1
AA
LX2
A1
LX3
A2
CZ1
TG
BMCL1
DX
CZ2
TG
CZ3
TG
RCL
CH
XH
LWXX
DD
d
5 mm
B
6 mm
DK
dk
10.0 mm
C1MAX
C1max
4.5 mm
D2MAX
d2max
21 mm
G
G6H
M5*0.8 mm
H
h
36 mm
L1MIN
16 mm
L2MAX
48 mm
R1MIN
R1min
0.3 mm
A
a
13 °
CR
cr
3.4 KN
COR
cor
3.9 KN
WEIGHT
0.011 kg
Modèles CAO générés
You have not yet generated a CAD or PDF file for download.
Aperçus 3D
3D
2D