??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
bh
Bill of material
BH-6700ZZ
CODE
code
LX1
AA
ZCLB
6
MFLX
MFLX1
CZ1
SUJ2
JD1
GB/T307P0
MODEL
model
MODEL2
ZZ
CODE1
biaozhunxing
TOM
texture of material
SUJ2
ACCURACY
accuracy
GB/T307P0
D
d
10 mm
DD
D
15 mm
B
4 mm
R1
r1
0.2 mm
CR
Cr
0.85 N
C0
0.43 N
RPM
Allowable speed
15000 rpm
DE
de(min)
10.4 mm
DE1
de(max)
11.21 mm
DF
df(max)
14.2 mm
R
R(max)
0.2 mm
W
weight
2 g
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D