??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Selección de modelo CAD
HELP_VARIABLE
Company
VIPDO
Description
bhk01
Bill of material
BHK01-0205
CODE
LX1
A
LX2
A1
LX3
A2
CZ1
GCr15
CZ2
SUJ2
XH
mm
DD
d
2 mm
D
4.6 mm
B
5 mm
R
r
0.30 mm
CR
Cr
465 N
COR
Cor
265 N
CUR
28.5 N
RPM
rpm
58000 rpm
RPM1
RPM1CAN
93000 rpm
WEIGHT
ZHONGLIANG
0.3 g
Descarga de modelos CAD
Aún no ha generado un archivo CAD o PDF para descargar.
Previews
3D
2D