??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Catalog navigation
Choix du modèle CAO
HELP_VARIABLE
Company
VIPDO
Description
BLG21
Bill of material
BLG21-DC24V-D50-W260-10-Z-S-H-B
CODE
LX1
AA
LX2
A1
LX3
A2
CZ1
S45C
CZ2
S45C
CZ3
HSSG
BMCL1
DX
BMCL2
DX
BMCL3
/
DC24
DC24V
D
50 mm
W
mm
Entrez la valeur pour W
mm
cm
inch
ft
SDDM
WGXC
DJ
S
QDLJFC
H
AZFC
T
t
1.5 mm
L
326 mm
BF
296 mm
DD
d
11.0 mm
E
294.5 mm
A
30.5 mm
L1
1000 mm
M
0
TBLGG
9PJ-43
Modèles CAO générés
You have not yet generated a CAD or PDF file for download.
Aperçus 3D
3D
Infos techniques
2D