??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
bm
Bill of material
BM-683
CODE
code
BM
LX1
AA
ZCLB
6
CZ1
SUJ2
JD1
GB/T307P0
MODEL
model
CODE1
biaozhunxing
TOM
tom
SUJ2
A
accuracy
GB/T307P0
D
d
3.0 mm
DD
D
7 mm
B
2 mm
R1
r1(min)
0.1
CR
Cr
311 N
C0
112 N
RPM
Allowable speed
63000 rpm
DE
de(min)
3.85 mm
DE1
de(max)
/ mm
DF
df
6.35 mm
R
0.10 mm
W
weight
0.32 g
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D