??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
bm15w70mm - bm15w70mm1
Bill of material
ZDB02-3RK15GN-AM-3GN3K
TYPE
type
sc
CODE
OP
output power
15 W
V
Voltage
1ph 100 V
F
frequency
50/60 Hz
A
electric current
0.40/0.56 A
ST
Starting torque
110/105 mN.m
RT
Rated torque
125/105 mN.m
RS
Rated speed
1200/1450 r/min
C
Capacitance
7.0 μF
RR
L
42
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D