??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
Company
VIPDO
Description
bm200w104mm - bm200w104mm1
Bill of material
ZDB11-6RK200GU-AFM-6GU3K
TYPE
type
sc
CODE
OP
output power
200 W
V
Voltage
1ph 100 V
F
frequency
50/60 Hz
A
electric current
3.2/3.5 A
ST
Starting torque
900 mN.m
RT
Rated torque
1385/1120 mN.m
RS
Rated speed
1250/1550 r/min
C
Capacitance
45.0 μF
RR
L
72
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер
2D