??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
bm60w90mm - bm60w90mm1
Bill of material
ZDB05-5RK60GN-AFM-5GN3K
TYPE
type
sc
CODE
OP
output power
60 W
V
Voltage
1ph 100 V
F
frequency
50/60 Hz
A
electric current
1.26/1.70 A
ST
Starting torque
470 mN.m
RT
Rated torque
470/380 mN.m
RS
Rated speed
1250/1550 r/min
C
Capacitance
25.0 μF
RR
L
60
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D