??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Catalog navigation
Choix du modèle CAO
HELP_VARIABLE
Company
VIPDO
Description
bm6w60mm - bm6w60mm1
Bill of material
ZDB01-2RK6GN-AM-2GN3K
TYPE
type
sc
CODE
OP
output power
6 W
V
Voltage
1ph 100 V
F
frequency
50/60 Hz
A
electric current
0.265/0.232 A
ST
Starting torque
60/55 mN.m
RT
Rated torque
48/40 mN.m
RS
Rated speed
1200/1450 r/min
C
Capacitance
4.0 μF
RR
L
41.5
Modèles CAO générés
You have not yet generated a CAD or PDF file for download.
Aperçus 3D
3D
Infos techniques
2D