??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD模型選擇
HELP_VARIABLE
公司
安昂商城 - FA工厂自动化零件
描述
bpf41
明细表
BPF41-D19
CODE
LX1
类型
圆弧型
LX2
类型
无外螺纹型
CZ1
轴承国标材质
9Gr18Mo
CZ2
轴承相当材质
SUS440C
CZ3
衬层材质
聚缩醛
CZ4
轴材质
SUS304
BMCL1
轴表面处理
/
D
mm
DD
d
6 mm
R
5 mm
B
6 mm
M
6 mm
L
8 mm
V
1 mm
H
六角孔H
2.5 mm
PHZC
使用轴承
BG696ZZ
RXFZ
容许负载
78 N
下載CAD模型
尚未生成可供下載的 模型/圖紙 或 PDF 檔
Previews
3D
2D