??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Selección de modelo CAD
HELP_VARIABLE
Company
VIPDO
Description
bsa01
Bill of material
BSA01-1200ATN
CODE
BSA01
ZCKX
AA mm
ZCJD
ZCJD1
CZ1
GCr15
CZ2
SUJ2
XH
mm
DD
d
10 mm
D
30 mm
B
9 mm
RMIN
0.6 mm
CR
cr
5.06 N
COR
1.18 N
ZRH
24000 r/min
YRH
30000 r/min
DAMIN
14.0 mm
DAMAX
26.0 mm
RAMAX
0.6 mm
WEIGHT
0.0336 kg
Descarga de modelos CAD
Aún no ha generado un archivo CAD o PDF para descargar.
Previews
3D
2D