??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Catalog navigation
Selezione modello CAD
HELP_VARIABLE
Company
VIPDO
Description
bte01
Bill of material
BTE01-623-ZZ
CODE
code
LX1
A1
CZ1
GANG
CZ2
S45C
CZ3
THG
BMCL1
FH
MODEL
model
SR
seal ring
D
d
3 mm
DH7
D
10 mm
H7
h7
+0.015 0 mm
B
4 mm
H
33 mm
W
16 mm
T
9 mm
V
2 mm
DH
dh
7 mm
PCD
24 mm
K
27 mm
A
24 mm
F
\ mm
M
Coarse thread
M4(3.3) mm
D2
d2
4 mm
D1
d1
6.5 mm
H1
3.6 mm
Download modelli CAD
Non è stato ancora generato un file CAD o PDF da scaricare.
Anteprime
3D
Dimensione
2D