??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
Company
VIPDO
Description
btk01
Bill of material
BTK01-623-ZZ-L20
CODE
code
LX1
A1
CZ1
GANG
CZ2
S45C
BMCL1
FH
MODEL
model
SR
seal ring
L
mm
Enter value for L
mm
cm
inch
ft
D
d
3 mm
DH7
Dh7
10 mm
H7
Dh7
+0.015 0 mm
B
4 mm
H
33 mm
W
16 mm
T
7 mm
DH
dh
7 mm
D1G7
D1g7
14 mm
G7
D1g7
-0.006 -0.024 mm
PCD
24 mm
K
27 mm
A
24 mm
F
\ mm
D1
d1
6.5 mm
D2
d2
3.7 mm
H1
3.3 mm
Pobierz modele CAD
You have not yet generated a CAD or PDF file for download.
Previews
3D
Wymiar
2D