??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD模型選擇
HELP_VARIABLE
公司
安昂商城 - FA工厂自动化零件
描述
btm01
明细表
BTM01-623-ZZ-L20
CODE
代码
LX1
类型
圆法兰型
CZ1
轴承材质
CZ2
轴承座材质
S45C
CZ3
扣环材质
弹簧钢
BMCL1
轴承座表面处理
发黑
MODEL
轴承型号
SR
密封圈
L
mm
S
5 mm
D
d
3 mm
DH7
Dh7
10 mm
H7
Dh7
+0.015 0 mm
B
4 mm
V
2.65 mm
H
33 mm
W
16 mm
T
7 mm
DH
dh
7 mm
D1G7
D1g7
14 mm
G7
D1g7
-0.006 -0.024 mm
PCD
24.0 mm
K
27 mm
A
24 mm
F
\ mm
D1
d1
6.5 mm
D2
d2
3.7 mm
H1
3.3 mm
下載CAD模型
尚未生成可供下載的 模型/圖紙 或 PDF 檔
Previews
3D
尺寸
2D