??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
bxf31
Bill of material
BXF31-A-d3-D12
CODE
LX1
AA
CZ1
GCr15
CZ2
SUJ2
CZ3
JFZ
YD
A901
YS
HS
XH
A
DD
d
mm
D
mm
A90
34 N
GA70
GJA70
9.8 N
B
3 mm
D1
7 mm
B1
0 mm
RR
r
0.10 mm
R
5 mm
DSN
DSMIN
3.9 mm
DSX
DSMAX
4.1 mm
R1
0.1 mm
ZC
BG683ZZ
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D