??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
CBN01
Bill of material
CBN01-D32-h6-p6
CODE
CBN01
LX1
A
LX2
A1
CZ1
LHJ
CZ2
BXG
BMCL1
YJYH
FJ
FJ1
D
mm
H
h
mm
P
mm
D1
22 mm
L
32 mm
L1
13.7 mm
L2
9 mm
E
8.0 mm
A
4 mm
M
3 mm
SJNJ
1.5 N.m
EDNJ
2.0 N.m
JX
1 °
ZX
±0.2 mm
JTNZGX
1300 N.m/rad
ZGZS
19000 r/min
GXLJ
4.5×10^-6 kg.m2
ZL
38 g
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D