??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
CDB01
Bill of material
CDB01-D19-h4-p4
CNSORDERNO
CDB01-D19-h4-p4
CODE
CDB01
LX1
A
LX2
A1
CZ1
LHJ
CZ2
SUS301CSP
BMCL1
YJYH
FJ
FJ1
D
mm
H
h
mm
P
mm
L
20 mm
C
8 mm
B
6.5 mm
A
2.5 mm
M
2.0 mm
SJNJ
0.5 N.m
EDNJ
0.7 N.m
ZDNJ
1.4 N.m
ZGZS
33000 r/pm
GXLJ
6.3×10^-7 kg/m^2
JTNZGX
280 N.m/rad
JXPC
0.7 °
ZXPC
±0.2 mm
ZL
9
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D