??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
CDN21/CDR21
Bill of material
CDN21-D21-h4-p4
CODE
LX1
A
LX2
A1
CZ1
LHJ
CZ2
SUS301CSP
BMCL1
YJYH
FJ
FJ1
D
mm
H
h
mm
P
p
mm
H1
H
9.5 mm
L
24.5 mm
C
7.0 mm
B
7.0 mm
A
3.5 mm
M
M2.5 mm
LT
Locking torque
1.2 Nm
RT
Rated torque
1.2 Nm
MT
Maximum torque
2.4 Nm
MS
Maximum speed
10000 rpm
MOI
Moment of inertia
1.2×10^-6 kg.m^2
STR
Static torsional rigidity
900 Nm/rad
RD
Radial deviation
0.10 mm
AD1
Angular deviation
1.0 °
AD
Axial deviation
±0.2 mm
W1
weight
18 g
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D