??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
CDU01
Bill of material
CDU01-D15-h3-p3
CNSORDERNO
CDU01-D15-h3-p3
CODE
CDU01
LX1
A
LX2
A1
CZ1
SUS303
CZ2
SUS304
BMCL1
-
FJ
FJ1
D
mm
HH
h
mm
P
mm
L
16.0 mm
L1
7.5 mm
A
2.3 mm
E
5.25 mm
M
2.0 mm
LSJGNJ
0.50 N.m
EDNJ
0.5 N.m
ZDNJ
1 N.m
ZGZS
42000 rpm
GXLJ
2.3×10^-7 kg.m^2
JTNJGX
500 N.m/rad
JXPC
0.02 mm
JX
0.5 °
ZXPC
±0.1 mm
ZL
15 g
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D