??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
CEC01
Bill of material
CEC01-D15.5-h3-p3
CODE
CEC01
LX1
A
CZ1
LHJ
BMCL1
YJYH
FJ
FJ2
D
mm
H
h
mm
P
mm
L
21.0 mm
L1
2.60 mm
M
3 mm
SJNJ
0.7 N.m
EDNJ
0.3 N.m
ZDNJ
0.6 N.m
ZGZS
15000 r/min
GXLJ
3.00×10^-7 kg.m2
JTNZGX
35 N.m/rad
JX
0.15 mm
JXJX
2 °
ZX
±0.15 mm
ZL
9 g
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D