??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
CED01
Bill of material
CED01-D14-h3-p3
CNSORDERNO
CED01-D14-h3-p3
CODE
CED01
LX1
A
CZ1
BXG
BMCL1
PG
FJ
FJ1
D
mm
H
h
mm
P
mm
L
22 mm
C
7.5 mm
U
7.0 mm
A
3.8 mm
M
3 mm
SJNJ
0.7 N.m
EDNJ
2 N.m
ZDNJ
4 N.m
ZGZS
45000 rpm
GXLJ
4.5×10^-7 kg.m2
JTNZGX
22 N.m/rad
JXPC
0.1 mm
JX
1 °
ZXPC
±0.6 mm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D