??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
CFA01
Bill of material
CFA01-D15-h4-p4
CODE
CFA01
LX1
A
CZ1
BXG
CZ2
LQT
BMCL1
PG
FJ
FJ1
D
mm
H
h
mm
P
p
mm
H1
H
7.2 mm
L
16.0 mm
C
5.4 mm
A
2.6 mm
M
M3
LT
Locking torque
0.7 Nm
RT
Rated torque
3 Nm
MT
Maximum torque
66 Nm
MS
Maximum speed
8000 rpm
MOI
Moment of inertia
4x10^-8 kg.m^2
STR
Static torsional rigidity
800 Nm/rad
RD
Radial deviation
0.5 mm
AD1
Angular deviation
1.5 °
AD
Axial deviation
±0.1 mm
W
weight
15 g
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D