??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
CFE21
Bill of material
CFE21-D12-h3-p3
CODE
CFE21
LX1
A
CZ1
LHJ
CZ2
POM
BMCL1
YJYH
FJ
FJ2
D
mm
H
h
mm
P
p
mm
L
14.9 mm
C
5 mm
B
4.0 mm
A
2.5 mm
M
M2 mm
LT
Locking torque
0.5 Nm
RT
Rated torque
0.2 Nm
MT
Maximum torque
0.4 Nm
MS
Maximum speed
13000 rpm
MOI
Moment of inertia
7.1x10^-8 kg.m^2
STR
Static torsional rigidity
9 Nm/rad
RD
Radial deviation
0.5 mm
AD1
Angular deviation
2 °
W
weight
3 g
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D